Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Cutters

Cutters

placeholder
Live Line Lever Cutters are compound shear cutter made from a heat-treated alloy steel. The stationary handle is 1-1/2” (3.8 cm) in diameter and the operating handle is 1” (2.5 cm) in diameter. For cutting tie wires, jumper taps and conductors up to 2/0. Larger wires should be cut with ACSR lever cutters. Bags available. Not for use on ACSR. Features & Benefits: ● The All Aluminum & Soft Copper Cuttercutting head is adapted to fiberglass handles for live line work on underground and overhead conductors. For use on aluminum up to 750 kcmil and copper to 500 kcmil. Bags available. Not for use on ACSR or steel. ● ACSR Cutters with Permanent Heads cut ACSR up to 396 kcmil. The cutting head is permanently attached.Bags available. ● The Soft Cable Cutter with Removable Head is lightweight, rugged, and strong. The two-handed cutter head gives clean, shearing cuts. Bags available. Not for use on ACSR or steel.
Image
SKU
Description
3004FG
3006FG
3008FG
670
671
67130ACFG
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy