Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Underground Dead Break Set

Underground Dead Break Set

placeholder
The components of the Underground Dead Break Ground Set provide safe and simple grounding methods on padmount transformers or any related URD equipment. These grounds can be ordered in complete sets or individual components. The jumpers are made with 6 foot (1.83 m) lengths of #2, clear-jacketed, extra flexible cable. Clamps (7640001E) supplied include an eye for a grip-all insulating stick application. Features & Benefits: ● 15 KV UNDERGROUND DEAD BREAK GROUND SET ● Local Loop
Image
SKU
Description
764156234H
764000ST
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy