Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Threaded Grounding Ferrules

Threaded Grounding Ferrules

placeholder
Salisbury compression Threaded Grounding Ferrules provide low resistant connection to cable strands with a threaded stud that securely screws into a clamp. Nut and lock washers increase contact pressure and secure the assembly. Features & Benefits: ● Tin plated copper ferrules can be used on either bronze or aluminum body clamps. All Salisbury threaded grounding ferrules are unshrouded and manufactured with a 5/8-11 UNC threaded stud and meets the requirements of ASTM F855.
Image
SKU
Description
2022
2023A
2026A
2024
2027
2024A
2027A
2025
2022A
2025A
2026
2023
2620
2620A
2640
2640A
4277
4277A
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy