Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Strain Relief Sleeves

Strain Relief Sleeves

placeholder
Strain Relief Sleeves reinforce cables at the termination points when used with the cable support system. This decreases strand damage to cables from age or mishandling which reduces current carrying capacity and service life. Complete SALCOR Strain Relief Assmebly Features & Benefits: ● SALCOR® Strain Relief Sleeves accept all grounding cables #2 through 4/0. Sleeve assembly consists of two parts: the inner sleeve which is discarded if the cable diameter exceeds .72” and tapered outer sleeve, 6.5” long, which can be cut to match the diameters. Clear strain relief sleeves and heat shrink are available to fit ground clamps.
Image
SKU
Description
1788
1758
20886
2633
2983
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy