Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Single Point Distribution Grounding Set

Single Point Distribution Grounding Set

placeholder
Sets for Grounded “Y” Systems provide all the equipment required to safely ground a variety of structures on a grounded “Y” distribution systems. Factory assembled kits are for conductors ranging from #6 to 1-1/2” (3.8 cm) diameter, with serrated jaw “C” clamps with threaded terminals. All clamps are supplied with eye screws for installation with clampstick (not included). Other lengths and configurations are available. Standard Equipotential Grounding Sets provide all the equipment required to safely ground a variety of structures on delta distribution systems. Factory assembled kits are for conductors ranging from #6 to 1-1/2” (3.8 cm) diameter, with smooth or serrated jaw clamps with threaded terminals. All clamps are supplied with eye screws for installation with gripall clampsticks (not included). Other lengths and configurations are available. Features & Benefits: ● Complete Grounded "Y" Set Inculdes: 3 - 6’ (1.83 m) Line Jumpers 1 - 12’ (3.66 m) Line to Ground Jumper 1 - 60’ (18.3 m) Ground Lead 1 - Pole Band 1 - Pole Band Extension 1 - Flat Face Clamp (760003E) 1 - Protective Bag ● Complete Delta Set Includes 2 - 6’ (1.83 m) Line Jumpers 1 - 12’ (3.66 m) Line to Ground Jumper 1 - 60’ (18.3 m) Ground Lead 1 - Pole Band 1 - Pole Band Extension 1 - Flat Face Clamp (760003E) 1 - Protective Bag
Image
SKU
Description
760045
7600011
763S011
763S45
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy