Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Pole Mounted Contact Bars

Pole Mounted Contact Bars

placeholder
Pole Mounted Contact Bars are designed to act as a convenient common point for electrical connections and also as a hanger for grounding sets during installation and removal. Supplied with a chain and an adjustable wheel binder that will accommodate most common pole diameters. Catalog #20880 has one 5/8-11UNC tapped hole for the permanent connection of a ground lead. The Salisbury 21840 is a lighter-weight pole mounted contact bar. Features & Benefits: ● ASTM Grade 5.
Image
SKU
Description
20880
21840
9998
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy