Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Insulated Elbow Remover

Insulated Elbow Remover

placeholder
The Insulated Elbow Remover is used by inserting a hook in the loop on the back of any elbow while applying a hammering action. This tool can also be used to seal elbows when installing them. Other lengths available. Features & Benefits: ● Also available, the 200 AMP Elbow Connector Tool is designed to fit all the 15kV and 25 kV rated loadbreak and non-loadbreak elbows. The jaws are contoured to provide a positive grip and not interfere with the contact interface area, allowing the elbow to operate properly while connecting or disconnecting.
Image
SKU
Description
12524HH
12548HH
9202HQ
9206HIP
9208HIP
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy