Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Grounding Cables for Safety Line Sets

Grounding Cables for Safety Line Sets

placeholder
Grounding Cables are made with extra flexible strand of soft drawn #30 AWG (.01”) copper and are available in three different jackets. Features & Benefits: ● The transparent flexible thermoplastic (PVC) jacketed cable allows easy inspection for strand breakage. The flexibility decreases with low temperatures. The service temperature ranges from 140º to -40ºF per ASTM F 855, Type III requirements. ● The yellow thermoplastic elastomer jacketed cable is the standard for grounding service. It provides a combination of economy, flexibility, and durability. The service temperature ranges from 200º to -50ºF per ASTM F 855, Type I requirements. ● The black thermoplastic elastomer jacketed cable has a smaller diameter and thinner jacket material giving it better flexibility than the yellow cable. The service temperature ranges from 200º to -50ºF per ASTM F 855, Type I requirements.
Image
SKU
Description
7336XF
7343XFY
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy