Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Elbow Grounding Set

Elbow Grounding Set

placeholder
The Elbow Grounding Set includes a single lead made from 6 feet (1.83 m) of 1/0 cable. This set consists of 3 elbow assemblies connected together with 3-foot (0.92 m) leads to a common connection, and 10-feet (3.05 m) from a common connection to ground. The conductor is made of 1/0 clear jacketed copper stranded cable. A ground clamp (7640001E) can be applied with a clampstick. Sets are rated for a maximum fault current of 10,000 amps for 10 cycles. Sets come complete with bag; single leads do not. Other lengths and configurations are available.
Image
SKU
Description
ES100625LB
ES1LY635
ES1021015
ES1021015LB
ES1021025LB
ES3LY635
ES100615
ES100615LB
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy