Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Elbow Connector Tools

Elbow Connector Tools

placeholder
The 600 AMP Elbow Connector Tool is designed to fit all the 15kV and 25 kV rated loadbreak and non-loadbreak elbows. The jaws are contoured to provide a positive grip and not interfere with the contact interface area, allowing the elbow to operate properly while connecting or disconnecting. Features & Benefits: ● Also available, the 200 AMP Elbow Connector Tool is designed to fit all the 15kV and 25 kV rated loadbreak and non-loadbreak elbows. The jaws are contoured to provide a positive grip and not interfere with the contact interface area, allowing the elbow to operate properly while connecting or disconnecting.
Image
SKU
Description
9202GA
9202I
9202Q
9206GA
9206GAS
9206Q
9206U
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy