Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Cutout Clamps

Cutout Clamps

placeholder
Cutout Clamps are applied with a clampstick into the bottom hinge contact of a cutout. This clamp can be used as part of a ground assembly or by using a contact stud using a standard grounding assembly with “C” clamps from the stud to ground. Features & Benefits: ● ASTM Grade/Class: 3/A Smooth Jaw ● Main Line Range: 0.188” - 1.63” ● Continuous Current Rating: 300 RMS Amps, 60 Hz ● 1.63” Aluminum Cutout Clamps - Threaded - w/o strain relief sleeve ● Additional screw options available.
Image
SKU
Description
7640002E
7640002PSE
7640002PSEB
7640002EB
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy