Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Ball and Socket System

Ball and Socket System

placeholder
The 21190 Socket Clamp, made from bronze alloy, has a socket size of 1” (25.4mm) and a threaded bore boss of 5/8”- 11 UNC. The socket clamp has an integral cable support with strain relief sleeve. Features & Benefits: ● The Ball and Socket Grounding System allows for variable angle accessibility. This system is compact and lightweight. There are fixed grounding points on the socket clamp. ● ASTM Grade/Class: 5 ● Continuous Current Rating: 400
Image
SKU
Description
21277
21190
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy