Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Assembled Dead Front Ground Sets

Assembled Dead Front Ground Sets

placeholder
Dead Front Ground Sets are supplied with an insulated grounding elbow, yellow jacketed copper grounding cable, and a 1815 bronze flat jaw ground clamp for the ground connection. Grounding Elbows are equipped with arc quenching tips as provided on standard load break elbows. Features & Benefits: ● Both 15kV and 25kV elbows are available with connectors for 1/0 or 2/0 cable. Assembled sets for 15kV and 25kV are available for single phase or three phase grounding requirements. The fault duty rating for 200 amp grounding elbows is 10kA for 10 cycles per IEEE 386. Standard three phase sets have a 4 ft. tail connecting to a 2374 four wire connector with 2 ft. leads for the elbows. Sets can be factory assembled to customer specifications.
Image
SKU
Description
22630
22631
2961
2910
2962
2963
2912
2971
2935
2936
2973
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy