Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

All Angle Clamp

All Angle Clamp

placeholder
A versatile solution for difficult to reach applications The Honeywell Salisbury™ All Angle Clamp is ideal for use when the approach angle to the conductor or bus is too extreme to use traditional style clamps. Adjustable for up to 75° left or right, All Angle Clamps are the perfect solution in these difficult overhead or substation applications. The All Angle Clamp features an improved jaw design that opens and closes with smooth continuous motion. The serrated jaws grip with optimum pressure and strength to minimize electrical resistance and prevent movement while in use. The All Angle Clamp is a strong and versatile alternative that has been design and tested to ASTM F855 standards. A trusted product within the broad grounding portfolio, it is used by utilities around the world that rely on Salisbury for safety and security.
Image
SKU
Description
22884
22885
22903
22979
22980
22883
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy