Check icon

Success

Your request has been successfully submitted.

Dielectric Boots

Bob Sole - Two Buckle Overshoe

Bob Sole - Two Buckle Overshoe

placeholder
Salisbury now offers improved 51512 two- buckle overshoe. The improved overshoes include a bob sole with aggressive tread for better traction. The deep heel and improved arch are specially designed for climbing ladders comfortably. The wider opening allows for easier on/off. Features & Benefits: ● ASTM Dielectric Footwear provides extra safety when climbing ladders and poles where the deep heel cavity can lock onto the rungs. These boots and overshoes are 100% waterproof and made from premium grade ozone resistant rubber. The construction is hand-layered in full-cut patterns to fit over work boots. The fabric lining makes them easy to get on and off. The sole has a durable construction with a non-skid bar tread outsole. This Bob Sole - 2 Buckle Overshoe comes in Whole Sizes 7-16.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy