Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Telecommunication Tool Box

Telecommunication Tool Box

placeholder
S101 16 Pcs. Includes: ● 3/8”Dr Ratchet ● 3/8”Drive Torque Ratchet 10”Long 30-150 In /lb ● 3” Extension ● Regular Sockets 12pt: 3/8”, 7/16”, 1/2”, 9/16” ● 5/8” Deep Socket 3/8”Drive ● 9” Lin Esman Plier ● 6” Needle Nose Plier ● 8” Sli P Join T Plier ● Slotted Screwdrivers: 3/16 X 4”, 1/4 X 6”, 5/16 X 6”, 3/8 X 8” ● #2 X 6” Phillips Screwdriver ● In A High Impact Plastic Tool Box Features & Benefits: ● Available as a Metric Insulated Tool Kit S101M - Metric Telecommunications Tool Box
Image
SKU
Description
S101
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy