Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Outside Maintenance Box

Outside Maintenance Box

placeholder
S10TK25 24 Pcs. Includes: ● 1/4 X 6” Narrow Tip Screwdriver ● #2 X 8” Phillips Screwdriver ● Nutdrivers: 3/8 X 3”, 7/16 X 3”, 1/2 X 3”, 9/16 X 3” ● Torque Wrench 30 - 150 In/lb ● Reversible Ratchet 3/8”Drive ● 3”, 6” And 12” Extensions, 3/8”Drive ● 8 Pcs. 3/8” To 13/16” Deep 12 Pt. Socket Set ● 6” Type “L”Hex Wrenches, Long Arm: 3/16”, 1/4”, 5/16”,3/8” ● 10” Water Pump Plier ● In A Plastic Box Features & Benefits: ● Available as a Metric Insulated Tool Kit S10TK25M - Metric Outside Maintenance Box
Image
SKU
Description
S10TK25
S10TK25M
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy