Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

North Zone™ Hard Hats

North Zone™ Hard Hats

placeholder
Wherever there is a potential for falling objects, flying objects, impacts or bumps, Honeywell has a hard hat to meet your needs. Adjustable and dependable, the North Zone™ hard hats and accessories provide comfortable, reliable head protection. With stylish, lightweight shell designs, suspension height adjustment and comfortable padding, these are hard hats your employees will want to wear. Features & Benefits: What's New! ● Sleek modern design ● 3-level height adjustment for greater stability, balance and retention ● Removable, replaceable rear comfort cradle for improved fit and comfort ● Moisture-wicking, breathable sweatband; easily removable, washable and replaceable ● N10 model compatible with regular front brim face shields ● N20 model compatible with full brim face shields Standard Certifications ● ANSI Z89.1-2014 Type 1, Class E ● CSA Z94.12015 Type 1, Class E
Image
SKU
Description
SN10R01
SN10R03
SN20R03
SN20R01
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy