Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

HVAC Tool Kit

HVAC Tool Kit

placeholder
S10TK12 23Pcs. Includes: ● Slotted Screwdrivers: 3/16 X 4”, 3/16 X 6”, 1/4 X 4”, 1/4 X 6”, 5/16 X 6”, 3/8 X 8” ● Phillips Screwdrivers: #1 X 3”, #2 X 4” ● Nutdrivers: 3/16 X 3”, 1/4 X 3”, 5/16 X 3”, 11/32 X 3”, 3/8 X 3”, 7/16 X 3”, 1/2 X 3” ● Type “L”Hex Wrenches, Long Arm: 3/16”, 1/4”, 5/16”, 3/8”, 7/16”, 1/2” ● 8” Long Needle Nose Plier W/ Side Cutter ● 12” Rectangular Inspection Mirror ● Tool Rolls ● In A Plastic Box Features & Benefits: ● Available as a Metric Insulated Tool Kit S10TK12M - Metric HVAC Tool Kit
Image
SKU
Description
S10TK12
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy