Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Hot Box Tool Kit

Hot Box Tool Kit

placeholder
TK60 60 Pcs. Includes: ● Slotted Screwdrivers: 1/8 X 2”, 3/16 X 4”, 3/16 X 6”,1/4 X 6”, 5/16 X 6” ● Phillips Screwdrivers: #2 X 4”, #2 X 8” ● Nutdrivers: 3/16”, 1/4”, 5/16”, 11/32”, 3/8”, 7/16”, 1/2” ● Torque Wrench 30 - 150 in /lb ; ● 3/8”DR, Reversible Ratchet ● 3” And 6” Extensions, 3/8”DR ● 10 Pcs. 5/16” To 7/8”, 3/8”DR Socket Set ● 11 Pcs. 3/8” To 1” Box End Wrench Set ● 14 Pcs. 1/16” To 1/2”, 6” Long Arm, Type “L” Hex Wrench Set ● 7-1/2” Diagonal Cutting Plier, ● 8” Needle Nose Plier, ● 9” Linesman’s Plier, ● 9-1/2” Cable Cutting Plier, ● 10” Water Pump Plier, ● Combination Stripper/Crimper Plier ● In A Plastic Box, Including Tool Rolls Hot Box Tool Kit without Torque Wrench also available: TK60E Features & Benefits: ● Available as a Metric Insulated Tool Kit TK60M - Metric Hot Box Tool Kit TK60EM - Metric Hot Box Tool Kit without Torque Wrench
Image
SKU
Description
TK60
TK60EM
TK60M
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy