Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Flame Resistant Attachable Task Light - ASFL

Flame Resistant Attachable Task Light - ASFL

placeholder
The arc tested ASFL FR task light features a high intensity long lasting white LED lamp with an overall brightness of 35 lumens. From a 24 inch distance, the beam is approximately 6-7 inch in diameter. The high intensity illumination is very useful when working up close. 2 AAA batteries provide 14-15 hours of high brightness. NOTE: The AS1200HAT can hold 2 ASFL task lights. The FLKIT only contains 1 task light and 1 clip. Features & Benefits: ● Improved - NOW 35 LUMENS
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy