Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Electrician's Tool Kit

Electrician's Tool Kit

placeholder
TK30ETK 30 Pcs. Includes: ● 9”Lineman Plier ● 8” HD Slip Joint Plier With Cutting Shear ● Crimping Tool ● 10” Tongue And Groove Plier (Waterpump) ● Slotted Screwdrivers: 3/16” X 4”, 1/4” X 4”, 1/4” X 6”, 5/16” X 6”, 3/8” X 8”, 3/16” X 6”; ● Phillips Screwdrivers: #1 X 3”, #2 X 4” ● Nut Drivers: 1/4” X 3”, 5/16” X 3”, 3/8” X 3”, 7/16” X 3”,1/2” X 3”, 3/16” X 3”, 11/32” X 3”; ● 8” Long Needle Nose Plier With Side Cutter ● 7” Box Joint Cutting Plier ● 9-1/2” Plier Cutting Plier ● 12” Tong and Groove (Waterpump) ● 6” Flat Nose Plier ● Long Arm, Type “T” Hex Wrenches: 3/16” 6”, 1/4” 6”, 5/16” 6”, 3/8” 6”, 7/16” 6”, 1/2” 6” ● In A Plastic Box Features & Benefits: ● Available as a Metric Insulated Tool Kit TK30ETKM - Metric Electrician's Tool Kit
Image
SKU
Description
TK30ETK
TK30ETKM
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy