Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Deluxe Maintenance Tool Kit

Deluxe Maintenance Tool Kit

placeholder
TK30 29 Pcs. Includes: ● Slotted Screwdrivers: 1/8 X 2”, 3/16 X 4”, 1/4 X 6” ● Phillips Screwdriver: #1 X 3”, #2 X 4” ● Torque Wrench 30 - 150 in/lb ● 3/8”Drive Reversible Ratchet ● 3” And 6” Extensions, 3/8”Drive ● 8 pcs. 3/8” To 13/16” Deep 12 Pt. Socket Set, 3/8” Drive ● 8 pcs. 3/8” To 13/16” Box End Wrench Set ● 7-1/2” Diagonal Cuttting Plier ● 8” Needle Nose Plier ● 9” Linesman’s Plier ● Mini Flashlight ● In A Plastic Box Features & Benefits: ● Available as a Metric Insulated Tool Kit TK30M - Metric Deluxe Maintenance Tool Kit
Image
SKU
Description
TK30
TK30M
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy